??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Селекция на CAD модел
22593.0935 Support Leg
HELP_VARIABLE
Company
Halder
Description
EH 22593. - Support Legs protected against slipping with female thread
Bill of material
22593.0935 Support Leg
BESTNR
Ref. No.
22593.0935
MAT
Material
Steel
ROT
°
D1
80 mm
D2
Thread
M24
L1
125 mm
L2
22 mm
T
2.0 mm
SW1
19 mm
SW2
12 mm
SW3
36 mm
G
Weight
620 g
Embedded user actions